New! Lower prices - Now even more affordable for every application
The FLIR Lepton®
The FLIR Lepton® is a radiometric-capable LWIR camera solution that is smaller than a dime, fits inside a smartphone, and is one tenth the cost of traditional IR cameras. Using focal plane arrays of either 160x120 or 80x60 active pixels, Lepton easily integrates into native mobile-devices and other electronics as an IR sensor or thermal imager. The radiometric Lepton captures accurate, calibrated, and noncontact temperature data in every pixel of each image.
Start creating with FLIR Lepton
FLIR Lepton is a revolutionary longwave infrared (LWIR) imager that is ten times less expensive than traditional thermal cameras, making it the perfect core for your prototype. It’s available in multiple options available in 80x60 and 160x120 resolution.
NEW RELEASE
Lepton Breakout Board V2.0
The FLIR Lepton® Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect all versions of the FLIR Lepton camera module to common platforms or custom hardware. It provides on-board power supplies, generated from 3 – 5.5V, and a master clock.
|
Lepton 80x60
|
|||
|
Version
|
Part number
|
Description
|
MSRP Qty 1
|
|
Lepton 1.5
|
500-0643-00
|
50 degree, non-shutter, slow video (End of life notice)
|
$ 175.00
|
|
Lepton 1.6
|
500-0690-00
|
25 degree, non-shuttered, slow video (End of life notice)
|
$ 183.00
|
|
Lepton 2.0
|
500-0659-01
|
50 degree, with shutter, slow
video
|
|
|
Lepton 2.5
|
500-0763-01
|
50 degree, with shutter,
radiometric, high temp, slow video
|
|
|
Lepton 160x120
|
|||
|
Version
|
Part number
|
Description
|
MSRP Qty 1
|
|
Lepton 3.0
|
500-0726-01
|
56 degree, with shutter, slow
video
|
|
|
Lepton 3.5
|
500-0771-01
|
56 degree, with shutter,
radiometric, high temp, slow video
|
|
|
*NOTE: PN 250-0587-00, Lepton Breakout Board, does not work with Lepton 160x120 versions.
For 160x120 versions of Lepton please use the PureThermal 2 board and Windows Lepton User
Application for integration testing.
|
|||